IESNA:LM-63-2002
[TEST]P1440285
[TESTLAB]THIRD PARTY NVLAP
[ISSUEDATE]04/15/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( NTCLR26040126)
[MANUFAC] COOPER LIGHTING SOLUTIONS - LUMARK
[LUMCAT]XSF60-KNYK-5Hx5V-840-Position 3
[LUMINAIRE] LUMARK ALL SELECTABLE LUMINAIRE 60W w/ NEMA 5 FLOOD DISTRIBUTION 4000K CCT 80 CRI LIGHT ENGINE AT Position 3
[LAMP] (1) 4000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.30A 36.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]4000K
[_SEARCH_APPLICATION]Outdoor, Architectural, Area, Automotive, Commercial, Facade, Landscape, Parking, Parks, 
[MORE]Pedestrian, Prison, Recreation, Roadway, Site, Street, Substation, Security, Corrosion Resistant, Wet Location
[MORE] PATHWAY, PEDESTRIAN, SIDEWALK, WALKWAY, WET LOCATION
[_SEARCH_MOUNTING] CEILING, ROOF
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5860.2
TILT=NONE
1 -1 1 181 25 1 1 0.3000 0.3000 0.0000
1.000 1 36.0
0.0    1.0    2.0    3.0    4.0    5.0    6.0    7.0    8.0    9.0    
 10.0   11.0   12.0   13.0   14.0   15.0   16.0   17.0   18.0   19.0   
 20.0   21.0   22.0   23.0   24.0   25.0   26.0   27.0   28.0   29.0   
 30.0   31.0   32.0   33.0   34.0   35.0   36.0   37.0   38.0   39.0   
 40.0   41.0   42.0   43.0   44.0   45.0   46.0   47.0   48.0   49.0   
 50.0   51.0   52.0   53.0   54.0   55.0   56.0   57.0   58.0   59.0   
 60.0   61.0   62.0   63.0   64.0   65.0   66.0   67.0   68.0   69.0   
 70.0   71.0   72.0   73.0   74.0   75.0   76.0   77.0   78.0   79.0   
 80.0   81.0   82.0   83.0   84.0   85.0   86.0   87.0   88.0   89.0   
 90.0   91.0   92.0   93.0   94.0   95.0   96.0   97.0   98.0   99.0   
 100.0  101.0  102.0  103.0  104.0  105.0  106.0  107.0  108.0  109.0  
 110.0  111.0  112.0  113.0  114.0  115.0  116.0  117.0  118.0  119.0  
 120.0  121.0  122.0  123.0  124.0  125.0  126.0  127.0  128.0  129.0  
 130.0  131.0  132.0  133.0  134.0  135.0  136.0  137.0  138.0  139.0  
 140.0  141.0  142.0  143.0  144.0  145.0  146.0  147.0  148.0  149.0  
 150.0  151.0  152.0  153.0  154.0  155.0  156.0  157.0  158.0  159.0  
 160.0  161.0  162.0  163.0  164.0  165.0  166.0  167.0  168.0  169.0  
 170.0  171.0  172.0  173.0  174.0  175.0  176.0  177.0  178.0  179.0  
 180.0  
0.0    15.0   30.0   45.0   60.0   75.0   90.0   105.0  120.0  135.0  
 150.0  165.0  180.0  195.0  210.0  225.0  240.0  255.0  270.0  285.0  
 300.0  315.0  330.0  345.0  360.0  
7932.3 7940.4 7911.1 7856.3 7779.6 7687.3 7588.2 7490.3 7403.1 7313.3 
7217.9 7107.0 6974.2 6816.5 6637.6 6440.0 6233.6 6015.5 5788.4 5553.1 
5304.4 5027.6 4718.7 4382.5 4025.8 3667.9 3306.1 2956.7 2630.5 2351.6 
2121.4 1940.4 1799.2 1690.9 1605.1 1535.8 1478.2 1428.5 1382.4 1335.4 
1285.1 1232.6 1176.0 1116.4 1054.0 986.1 917.3 850.5 788.1 721.9 
661.0 613.2 553.8 500.2 446.7 409.7 367.4 326.7 287.5 260.0 
232.6 208.0 185.9 167.4 149.9 135.1 122.7 111.3 100.7 90.8 
81.3 72.9 64.7 57.1 50.5 43.9 37.3 31.7 26.1 20.6 
16.0 12.2 9.1 6.5 4.5 2.6 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7928.6 7889.3 7830.1 7743.4 7652.4 7548.9 7445.5 7347.0 7247.9 
7140.0 7021.0 6875.7 6711.1 6516.6 6310.3 6075.7 5832.2 5584.3 5326.2 
5051.1 4750.5 4440.2 4102.8 3758.0 3423.4 3090.1 2777.0 2486.5 2238.6 
2028.9 1865.6 1733.8 1630.5 1548.7 1480.1 1421.6 1368.8 1318.2 1267.8 
1217.4 1165.4 1110.3 1051.9 991.2 929.9 869.7 810.1 752.8 689.1 
622.8 551.0 501.3 451.7 417.8 374.4 337.6 308.2 279.9 258.3 
243.1 222.0 198.7 178.3 163.2 147.6 133.8 121.3 109.1 97.8 
87.0 77.4 68.7 60.6 53.2 45.8 38.4 32.1 26.0 20.8 
16.2 12.3 9.3 6.5 4.6 2.6 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7918.0 7874.3 7807.6 7716.6 7619.4 7511.5 7397.5 7281.5 7161.2 
7031.5 6890.0 6737.3 6557.8 6350.2 6114.5 5868.5 5607.7 5338.1 5055.5 
4760.7 4448.0 4129.1 3802.0 3476.2 3161.5 2854.9 2571.0 2315.7 2096.9 
1913.9 1761.5 1635.6 1534.1 1450.5 1380.2 1319.5 1265.2 1215.4 1167.0 
1116.3 1062.6 1007.4 953.2 897.5 842.4 787.3 733.6 676.9 610.2 
554.1 498.4 442.6 398.7 368.0 336.0 309.0 282.4 258.6 238.2 
219.6 199.3 180.7 165.1 151.6 140.2 128.7 117.7 106.7 95.3 
85.1 77.5 76.0 68.1 57.7 49.4 41.2 33.1 27.6 22.8 
18.1 13.7 10.5 7.1 5.0 2.9 0.8 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7909.2 7862.5 7790.2 7699.2 7590.7 7472.9 7343.2 7206.7 7060.2 
6906.9 6742.9 6562.8 6366.4 6153.9 5918.8 5666.5 5395.2 5109.4 4806.6 
4499.5 4188.2 3872.6 3551.9 3237.4 2937.9 2650.2 2386.8 2156.8 1961.5 
1797.2 1659.7 1548.6 1453.9 1373.6 1303.0 1239.1 1183.2 1132.3 1082.8 
1031.9 980.6 928.9 875.6 824.0 772.7 722.9 673.9 618.4 559.0 
500.6 442.1 401.9 371.5 351.1 328.4 301.4 278.0 255.9 233.9 
213.9 196.4 179.9 165.0 151.9 140.1 128.7 117.9 106.9 95.8 
85.4 75.8 67.3 59.5 52.6 45.7 38.8 32.6 27.1 22.3 
18.0 14.3 10.7 7.5 5.4 3.4 1.3 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7900.5 7850.6 7772.7 7676.7 7563.9 7434.2 7289.0 7133.8 6964.2 
6787.2 6596.4 6397.6 6179.6 5942.1 5695.0 5425.8 5140.3 4846.5 4543.5 
4240.9 3932.9 3629.5 3322.3 3024.4 2740.0 2476.1 2244.0 2040.6 1873.0 
1729.3 1610.0 1512.0 1428.9 1355.3 1290.4 1232.3 1179.3 1129.7 1080.0 
1030.5 979.6 927.4 874.8 822.0 771.9 722.7 667.8 610.6 559.0 
507.4 455.9 416.5 379.0 344.5 317.6 299.2 282.5 259.6 241.6 
222.2 201.5 183.3 167.9 154.4 141.2 128.8 116.9 105.3 94.3 
84.1 74.9 66.5 58.8 52.0 45.3 38.6 32.8 27.7 23.0 
18.4 14.9 11.4 8.3 6.1 3.9 1.8 0.6 0.1 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7893.7 7835.7 7755.3 7658.7 7542.7 7404.3 7250.3 7082.7 6897.5 
6701.8 6485.5 6261.7 6016.7 5757.9 5486.5 5203.0 4906.1 4609.9 4308.1 
4014.2 3718.6 3421.1 3127.4 2845.9 2584.8 2350.0 2150.2 1977.4 1831.7 
1710.3 1609.5 1524.4 1451.8 1387.9 1328.6 1275.0 1223.5 1173.2 1122.3 
1068.6 1014.3 956.3 896.5 838.7 784.5 731.3 673.0 618.4 564.6 
518.9 473.4 437.2 398.3 359.3 326.2 301.0 277.7 251.1 228.8 
201.0 178.5 165.4 154.0 141.0 129.2 118.7 109.4 100.3 91.1 
82.5 74.5 67.0 59.7 53.1 46.4 39.8 33.9 28.6 23.6 
19.1 15.5 12.1 9.1 6.7 4.5 2.7 0.9 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7886.2 7823.2 7736.6 7633.1 7512.8 7370.0 7216.7 7039.0 6845.8 
6633.8 6410.1 6166.4 5905.5 5632.7 5344.5 5051.1 4754.1 4459.5 4165.0 
3872.5 3578.0 3289.5 3004.2 2731.8 2488.0 2271.0 2087.8 1932.4 1802.0 
1693.6 1602.0 1525.9 1458.6 1400.7 1345.4 1292.9 1242.6 1194.7 1146.9 
1099.1 1044.3 986.8 930.0 873.7 820.1 762.1 700.2 641.9 587.4 
539.5 500.9 466.5 435.1 399.5 368.0 341.1 313.8 287.1 263.2 
243.1 221.7 202.6 187.9 172.4 157.2 142.8 128.3 113.9 101.4 
91.5 87.9 78.6 67.7 58.0 50.0 43.2 37.3 32.1 27.0 
22.0 17.9 14.4 11.0 7.6 4.8 2.6 1.0 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7878.1 7810.8 7724.1 7617.5 7493.5 7347.6 7193.6 7021.0 6831.4 
6624.5 6400.7 6163.1 5906.0 5635.2 5353.6 5057.2 4761.9 4458.2 4162.2 
3867.4 3570.0 3276.7 2985.5 2710.9 2456.1 2235.7 2049.7 1891.1 1760.7 
1651.0 1561.5 1482.9 1415.7 1356.3 1300.5 1248.8 1201.0 1153.2 1105.3 
1053.9 1003.5 948.9 896.9 844.8 794.5 739.2 673.6 607.7 543.8 
488.2 448.9 419.4 395.3 376.2 352.8 330.6 306.9 289.7 264.5 
239.3 222.4 206.6 190.5 172.2 155.8 141.0 126.2 111.4 99.4 
89.3 80.1 71.4 63.2 55.5 48.3 41.7 35.6 30.0 24.8 
20.1 16.6 13.1 9.7 7.1 4.9 2.6 1.0 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7877.5 7806.4 7716.0 7610.7 7486.6 7345.7 7194.2 7032.2 6850.8 
6657.5 6451.2 6226.5 5987.1 5732.8 5458.4 5170.1 4874.0 4569.4 4262.1 
3953.8 3643.0 3342.4 3038.5 2747.2 2476.1 2233.3 2030.4 1860.8 1721.0 
1608.2 1513.8 1435.5 1368.3 1307.8 1251.8 1200.0 1148.3 1096.6 1044.3 
993.7 940.2 886.3 831.4 776.4 724.5 671.9 606.7 541.3 483.3 
422.5 375.9 342.9 314.2 290.0 267.8 246.8 230.3 213.9 193.7 
178.1 168.3 155.8 143.9 132.6 121.3 111.4 101.7 92.2 83.7 
76.0 68.9 62.2 55.6 49.3 43.3 37.6 32.3 27.3 22.8 
18.5 15.1 11.7 8.4 6.2 4.2 2.2 0.9 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7879.3 7808.3 7715.4 7611.3 7492.8 7362.6 7221.7 7075.2 6913.7 
6741.7 6552.8 6349.6 6126.2 5883.4 5622.0 5347.3 5051.4 4746.7 4423.2 
4093.4 3760.9 3432.9 3112.7 2802.8 2518.6 2266.3 2047.1 1867.4 1718.2 
1597.4 1498.0 1415.7 1344.0 1283.1 1226.4 1175.0 1123.5 1072.0 1018.9 
967.0 916.0 864.4 811.3 759.3 709.8 667.2 619.1 560.3 501.6 
428.0 369.9 322.7 285.4 249.4 218.4 193.6 176.9 164.7 153.6 
143.7 135.5 127.3 119.1 111.9 105.2 98.3 91.6 85.1 78.5 
72.1 65.8 59.5 53.1 47.0 41.3 35.8 30.6 25.4 20.8 
16.9 13.7 10.6 7.5 5.5 3.6 1.9 0.8 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7884.3 7808.9 7719.1 7616.3 7505.3 7390.6 7268.4 7145.6 7011.6 
6859.5 6694.9 6504.8 6292.2 6057.3 5798.6 5521.9 5232.3 4931.9 4618.0 
4286.8 3940.4 3593.6 3251.7 2930.6 2633.3 2363.2 2135.0 1940.0 1782.7 
1653.3 1550.9 1465.6 1393.2 1332.6 1278.2 1227.3 1179.8 1132.2 1084.6 
1033.3 980.6 927.4 874.2 824.5 775.8 730.3 680.0 618.2 549.8 
488.7 429.8 388.1 362.0 333.7 302.2 269.8 242.8 218.8 199.1 
182.2 166.5 153.2 141.8 131.2 120.6 110.7 100.9 91.2 83.2 
80.1 76.1 68.4 58.6 50.6 43.8 37.4 31.8 26.7 22.3 
18.3 14.8 11.3 7.8 5.4 3.3 1.7 0.7 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7890.5 7819.5 7731.6 7631.2 7528.4 7425.5 7317.0 7212.9 7101.4 
6969.8 6820.9 6645.7 6442.5 6215.7 5974.0 5720.7 5461.2 5184.1 4887.0 
4564.1 4218.3 3857.1 3499.1 3148.5 2825.5 2525.6 2269.7 2053.5 1883.4 
1749.7 1643.7 1560.2 1491.8 1432.7 1381.9 1335.2 1289.6 1242.0 1192.6 
1143.2 1093.8 1035.7 978.7 922.5 869.2 817.0 759.4 693.6 634.1 
583.9 537.5 500.3 478.3 450.6 422.2 382.2 344.3 316.4 286.4 
255.0 229.4 207.3 186.4 170.5 155.0 140.7 126.3 112.1 99.7 
87.3 76.5 66.9 58.2 49.9 42.6 36.2 30.5 25.4 20.8 
16.8 13.8 10.9 8.0 6.5 4.6 2.4 0.8 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7903.6 7837.6 7749.7 7653.7 7553.9 7451.7 7355.1 7261.6 7159.3 
7041.5 6901.9 6733.0 6534.1 6319.7 6093.4 5863.9 5634.2 5393.9 5127.0 
4827.1 4489.3 4128.7 3758.0 3388.9 3028.8 2694.6 2409.9 2166.3 1980.2 
1833.3 1722.4 1633.4 1561.5 1504.4 1455.6 1411.4 1368.3 1323.0 1276.1 
1226.3 1174.4 1122.3 1064.6 1006.0 949.3 894.5 832.7 768.7 710.5 
671.1 620.9 569.3 539.9 512.7 477.2 437.0 394.8 358.5 329.4 
297.8 264.9 236.1 209.6 187.1 166.7 149.9 133.0 116.3 101.9 
89.4 78.7 69.0 59.9 51.6 44.3 37.7 31.9 26.7 22.0 
17.8 14.8 11.8 8.7 7.1 5.0 2.6 0.9 0.4 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7909.2 7855.6 7778.3 7687.3 7588.8 7487.2 7394.3 7305.2 7215.4 
7107.6 6982.3 6827.1 6645.7 6438.7 6221.2 5990.2 5761.8 5523.1 5268.7 
4980.2 4655.5 4301.8 3931.7 3548.0 3182.5 2829.4 2524.7 2253.8 2043.8 
1874.6 1749.2 1645.6 1567.0 1498.3 1440.0 1388.4 1339.1 1290.7 1241.1 
1186.9 1132.7 1078.2 1016.2 954.7 893.4 837.8 781.0 713.3 647.4 
598.4 562.4 520.4 497.1 472.4 434.3 393.2 355.5 322.0 290.9 
260.2 232.1 206.6 185.9 167.7 152.3 138.7 125.1 111.5 99.3 
88.1 77.9 68.7 60.1 51.9 44.4 37.8 31.9 26.5 21.8 
17.5 14.5 11.4 8.3 6.8 4.9 2.7 1.0 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7923.0 7879.9 7814.5 7732.8 7640.6 7548.3 7453.6 7365.0 7275.3 
7178.0 7065.2 6934.3 6780.3 6600.2 6395.1 6163.1 5911.4 5645.4 5364.7 
5061.3 4725.2 4362.3 3978.7 3603.4 3234.4 2886.3 2578.7 2300.3 2072.3 
1881.6 1732.7 1611.0 1515.1 1436.5 1369.2 1309.4 1255.1 1205.8 1156.5 
1107.2 1053.4 995.5 937.4 876.6 817.3 762.2 713.0 652.3 583.2 
521.2 470.3 414.3 386.8 355.5 321.8 290.1 260.0 233.1 212.2 
196.5 177.8 159.9 145.5 133.9 122.3 112.9 103.7 94.4 85.7 
78.7 73.9 70.5 62.3 53.0 45.4 38.6 32.9 27.8 23.5 
19.3 15.7 12.2 8.7 6.2 3.9 2.1 0.9 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7932.3 7908.6 7859.4 7796.4 7717.9 7631.2 7539.0 7446.7 7351.3 
7245.4 7133.8 7006.0 6862.6 6691.8 6502.3 6273.5 6017.9 5736.5 5429.4 
5096.8 4743.1 4380.7 3998.6 3626.9 3256.1 2909.8 2594.5 2311.1 2069.3 
1866.1 1703.0 1574.0 1467.5 1383.1 1309.6 1246.5 1194.6 1142.6 1090.6 
1037.7 984.9 931.7 877.1 821.0 764.6 711.8 662.8 608.5 540.1 
467.2 400.0 340.1 305.7 269.9 234.8 205.9 186.3 172.9 161.2 
150.8 141.1 132.5 123.9 116.5 109.5 102.6 95.7 88.9 82.4 
76.0 69.5 63.2 56.7 50.4 44.3 38.6 33.1 27.8 23.0 
18.8 15.4 12.0 8.7 6.9 5.0 2.9 1.2 0.4 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7943.5 7934.2 7903.0 7858.8 7800.2 7727.8 7643.1 7550.8 7446.7 
7328.3 7193.6 7049.0 6878.8 6699.3 6498.6 6267.9 6020.4 5746.9 5446.4 
5122.4 4782.4 4423.4 4055.5 3683.6 3329.9 2969.1 2642.8 2341.4 2082.7 
1870.0 1702.6 1569.5 1465.9 1381.1 1310.2 1248.3 1197.2 1146.1 1095.0 
1043.1 991.3 938.7 886.0 831.8 773.6 717.3 663.2 605.2 535.7 
474.2 420.9 365.0 329.1 302.8 278.9 259.3 243.4 228.8 208.7 
188.4 172.9 160.9 149.1 137.9 126.7 115.6 106.1 97.6 89.1 
80.9 73.1 66.1 59.5 53.0 46.8 41.0 35.3 29.9 25.2 
20.8 17.1 13.4 9.7 7.6 5.6 3.5 1.5 0.5 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7952.3 7956.6 7946.6 7921.1 7878.7 7822.6 7750.3 7662.4 7558.3 
7431.7 7282.8 7115.1 6931.2 6724.9 6504.2 6262.9 5997.4 5709.5 5398.2 
5067.6 4721.9 4370.7 4015.4 3660.5 3309.1 2963.1 2642.1 2350.0 2098.8 
1895.8 1736.4 1610.3 1509.1 1427.8 1358.5 1298.5 1245.8 1199.0 1152.2 
1105.3 1054.4 1000.9 946.3 891.5 835.7 781.4 727.7 669.5 606.1 
538.9 479.4 434.0 404.6 383.3 366.1 347.8 323.6 299.9 284.0 
259.9 233.4 213.7 198.3 180.6 164.1 149.1 134.6 120.2 108.2 
97.0 87.1 77.9 69.3 61.1 53.3 45.8 39.3 33.3 28.0 
23.0 18.6 15.2 11.9 8.5 6.2 3.9 1.7 0.6 0.2 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7956.6 7969.7 7964.7 7949.1 7921.7 7878.7 7815.1 7735.9 7633.7 
7510.9 7360.1 7186.1 6994.8 6782.2 6545.9 6287.3 6004.6 5702.5 5380.6 
5044.1 4699.9 4351.6 4004.2 3655.3 3312.7 2977.1 2663.2 2376.2 2133.8 
1936.0 1780.1 1656.7 1558.7 1478.7 1410.5 1353.0 1299.9 1252.0 1204.7 
1155.3 1103.4 1049.1 990.2 930.6 872.3 816.0 764.4 708.6 650.9 
590.9 547.5 504.3 461.1 422.5 387.5 358.7 327.6 298.7 276.1 
252.9 228.7 210.8 195.1 179.2 164.4 150.4 136.7 123.5 111.1 
99.3 88.9 81.9 75.1 64.8 55.2 47.6 39.9 33.9 28.7 
23.5 19.0 15.3 11.9 8.6 5.7 3.7 1.6 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7955.4 7975.9 7974.7 7962.9 7935.4 7887.4 7823.2 7745.9 7643.7 
7524.0 7378.8 7209.8 7019.7 6810.3 6587.1 6339.6 6071.9 5778.5 5468.5 
5135.6 4793.7 4449.0 4098.1 3752.5 3411.8 3073.1 2753.0 2451.4 2192.9 
1978.4 1809.4 1676.0 1568.5 1483.2 1411.7 1349.6 1292.4 1239.8 1190.3 
1138.1 1084.8 1027.9 967.3 903.7 839.0 775.2 718.4 659.5 599.8 
554.3 508.9 463.6 425.6 387.7 352.1 321.6 290.8 259.3 242.0 
218.4 192.2 173.3 157.0 142.9 131.7 121.4 112.3 103.4 94.8 
86.4 78.2 70.7 63.5 56.6 50.2 43.7 37.3 31.7 26.6 
21.7 17.3 13.7 10.3 7.9 5.9 3.8 1.7 0.5 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7960.4 7971.6 7966.6 7941.7 7901.8 7848.2 7775.2 7691.1 7589.5 
7471.6 7337.0 7187.4 7019.1 6835.2 6634.5 6418.2 6174.9 5917.8 5629.8 
5313.2 4979.8 4629.1 4270.8 3906.2 3549.9 3194.8 2860.9 2545.7 2265.6 
2024.6 1828.6 1676.7 1552.8 1454.2 1373.2 1303.4 1241.9 1186.0 1133.3 
1081.5 1030.0 976.7 923.7 868.3 812.5 754.9 699.9 648.0 593.8 
539.2 484.7 430.1 390.5 358.7 331.8 310.9 291.6 265.0 243.1 
229.1 210.2 191.0 172.8 157.5 144.6 132.3 120.8 109.6 98.7 
88.4 78.4 69.8 61.9 55.1 48.3 41.5 35.5 30.1 25.4 
20.7 16.6 13.0 9.6 7.1 5.1 3.1 1.1 0.3 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7962.2 7965.3 7947.3 7904.9 7848.8 7777.7 7697.9 7606.3 7505.3 
7406.2 7296.5 7178.0 7045.3 6895.0 6724.2 6529.7 6299.1 6041.0 5749.7 
5439.9 5103.9 4753.9 4384.1 4010.0 3637.0 3276.2 2931.2 2611.9 2326.0 
2074.5 1871.5 1705.2 1572.6 1466.7 1378.6 1305.9 1242.6 1186.4 1133.7 
1082.0 1031.2 979.0 925.4 872.1 818.7 766.6 716.4 667.9 610.6 
555.9 491.6 427.0 389.2 360.2 333.1 308.8 285.2 263.7 243.3 
224.5 206.7 189.7 174.4 159.9 146.5 134.5 123.1 111.6 100.1 
89.3 79.6 70.8 62.7 55.7 48.4 41.2 34.9 29.2 24.2 
19.8 15.8 12.0 8.5 5.8 3.9 2.0 0.6 0.2 0.1 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7952.9 7947.3 7914.9 7856.9 7783.3 7700.4 7609.4 7516.5 7429.3 
7338.9 7243.5 7142.5 7019.1 6873.2 6698.7 6501.7 6285.4 6043.3 5781.8 
5499.8 5192.6 4866.6 4505.8 4132.3 3758.0 3384.7 3028.6 2693.7 2392.6 
2134.5 1925.6 1760.6 1630.1 1526.9 1442.4 1374.6 1316.2 1261.9 1209.2 
1157.1 1104.2 1047.6 993.1 938.6 882.8 826.9 770.2 715.7 658.2 
591.2 535.2 479.3 423.4 385.7 354.9 332.4 305.2 278.9 255.3 
233.5 214.4 195.1 176.5 160.4 146.2 132.1 118.4 106.2 94.7 
85.0 76.2 69.9 66.8 59.4 49.6 41.3 35.6 29.9 24.2 
19.4 14.9 11.1 7.9 5.7 3.4 1.2 0.3 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7949.8 7928.6 7883.7 7812.6 7726.0 7633.7 7540.2 7449.2 7363.2 
7274.7 7176.2 7062.1 6918.1 6752.9 6566.5 6365.8 6151.5 5926.1 5693.9 
5451.0 5179.7 4875.5 4541.6 4176.5 3805.6 3426.3 3060.8 2713.5 2406.6 
2147.6 1949.5 1795.1 1676.4 1585.2 1511.0 1451.7 1400.5 1353.1 1304.5 
1252.4 1199.2 1143.9 1087.6 1027.6 965.4 902.0 840.2 778.8 713.6 
647.0 574.9 524.0 473.7 423.4 392.4 361.7 325.9 294.6 268.4 
239.8 214.6 195.4 177.4 161.0 145.6 132.0 120.5 109.3 98.7 
88.4 79.0 70.4 62.0 54.6 47.3 39.9 33.6 27.6 22.1 
17.2 13.0 9.5 6.9 4.9 2.9 0.9 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
7932.3 7940.4 7911.1 7856.3 7779.6 7687.3 7588.2 7490.3 7403.1 7313.3 
7217.9 7107.0 6974.2 6816.5 6637.6 6440.0 6233.6 6015.5 5788.4 5553.1 
5304.4 5027.6 4718.7 4382.5 4025.8 3667.9 3306.1 2956.7 2630.5 2351.6 
2121.4 1940.4 1799.2 1690.9 1605.1 1535.8 1478.2 1428.5 1382.4 1335.4 
1285.1 1232.6 1176.0 1116.4 1054.0 986.1 917.3 850.5 788.1 721.9 
661.0 613.2 553.8 500.2 446.7 409.7 367.4 326.7 287.5 260.0 
232.6 208.0 185.9 167.4 149.9 135.1 122.7 111.3 100.7 90.8 
81.3 72.9 64.7 57.1 50.5 43.9 37.3 31.7 26.1 20.6 
16.0 12.2 9.1 6.5 4.5 2.6 0.7 0.2 0.1 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
